Products
  • Products
  • Content

    GATES INDUSTRIAL HOSE RANGE
    EFFICIENCY. ENGINEERED.

    Designed to maximize your value and minimize downtime. Find the perfect option for your application with our easy to use naming convention. From Fuel Master to Food Master, these products are carefully crafted to support your operation.

     

    DOWNLOAD THE INDUSTRIAL HOSE REFERENCE GUIDE

    THE S.T.A.M.P.E.D.
    METHOD

    Feel confident that every hose in your setup is just right for its job. With Gates S.T.A.M.P.E.D., you don't just get a hose, you get a complete solution created to meet the specific Size, Temperature, Application, Material/Media conveyed, Pressure, Ends (or couplings), and Delivery (volume) for your needs. This meticulous approach ensures that your hoses not only perform optimally but also significantly reduce the risk of leaks, bursts, and other failures that can lead to costly downtime and safety hazards. Check out our Industrial Hose, Couplings, and Equipment Catalog for full information on how to use the S.T.A.M.P.E.D. method today.

     

    LEARN MORE

    AIR AND MULTI-PURPOSE SOLUTIONS

    When you need a solution that can handle multiple scenarios, look no further than our of general purpose hose. The Gates Plant Masterlineup can help with color-coding and is best used in applications running various types of air, water, oil, fuel, and some diluted chemicals. And, with pressure ratings from 150 to 501 psi, Plant Master hoses come standard with standard, plus, and Xtreme cover options.

     

    EXPLORE MORE

    SPECIALTY CHEMICAL HOSES

    Safety is critical when it comes to chemical hose with potential issues arising from contamination, leaking, and corrosion. With the large selection of Gates hoses made specifically to withstand contact with sodium hydroxide, sulfuric acid, and more. Don't question, always choose the right hose for the chemical in use.

     

    EXPLORE MORE

    APPROVED FOR FOOD & BEVERAGE

    In the food and beverage industry, standards are strict and the surrounding substances can be more corrosive and abrasive than most would think. Dry flour, milk, oil, and pet food also require specific hose materials to ensure proper flow and resistance to odor or contaminates. Choose the right Food Masterhose for your application, built with our proprietary Sanitron tube and different cover and reinforcement options perfect for your operation.

     

    EXPLORE MORE

    LIGHT TO HEAVY-DUTY PRESSURE WASHER HOSES

    From light-duty 1,000 psi washdown to heavy-duty 6,000 psi pressure washer hose, Gates has the right hoses, bend restrictors, and hose assemblies to take care of the job.

     

    EXPLORE MORE

    MATERIAL HANDLING

    From dry cement and aggregate to sand and animal feed, your operation needs an industrial hose option with superior abrasion-resistance and extra tube thickness. Take care of any task that comes your way with the large diameter options of the Gates Bulk Master line of hoses.

     

    EXPLORE MORE

    PETROLEUM TRANSFER PRODUCTS

    When you need lightweight, low friction, flexible hose technology to transfer commercial gasoline, diesel fuels, oils and other petroleum products with consistent power and efficiency - you need petroleum transfer hoses from Gates. Our Fuel Masterproduct line is ready to take on the challenge.

     

    EXPLORE MORE

    FIND THE RIGHT INDUSTRIAL HOSE PRODUCT FOR YOUR APPLICATION

    Industrial hose has a wide range of potential applications and an even wider range of materials to be transferred from one place to another. That's why we have experts to help. Talk to one of our Fluid Power Product Application Team members today, to help you find the right product, every time.

     

    TALK WITH AN EXPERT

    CLEAN MASTER PLUS 6000 PRESSURE WASHER HOSE

    Our newest pressure washer hose has hit the market and is a perfect choice for heavy-duty cleaning applications like asphalt and surface cleaning, industrial site cleaning, and machine maintenance. At 6,000 psi, Clean Master Plus 6000 comes in multiple lengths and full assemblies.  

     

     

    LEARN MORE ABOUT OUR CLEANING SOLUTIONS

     

     

    INDUSTRIAL HOSE APPLICATIONS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Industrial hose range is helping drive industry forward. See for yourself how we can help your business get ahead — and stay ahead

    FEATURED RESOURCES

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    India ProFlex Industrial Catalogue

    INDUSTRIAL HOSE, COUPLINGS, AND EQUIPMENT CATALOG

    Download this catalog to see all Gates industrial hose, couplings, and equipment options. In addition to the full range of products, use the many resources to power your operation, increase safety, and minimize downtime in your facility.

    Where to Buy button with white and red text on a black background

    WHERE TO BUY 

    Looking for Gates products? Use our locator tool to find authorized retailers and distributors nearby. Get access to quality automotive and industrial solutions at a location convenient for you.

    FREQUENTLY ASKED QUESTIONS

    Gates industrial hoses are designed to support a wide range of pressure ratings, depending on the specific type and application of the hose. It’s important to refer to the specific product specifications in the Gates catalog to determine the appropriate hose for your pressure requirements.

    Determining the correct hose size and coupling involves understanding the system’s flow rate, pressure requirements, and the physical dimensions of the hose fittings. Detailed specifications and dimensional information can be found in the Gates product catalog.

    Common materials include synthetic rubbers, thermoplastic elastomers, stainless steel, and brass. For specific chemical compatibility, Gates provides chemical resistance charts and guides in the  industrial hose, couplings, and equipment catalog. 

    Gates crimping equipment ensures a secure and leak-free connection, which is critical for maintaining hose integrity and safety. They are also user-friendly, highly accurate, and designed to work seamlessly with Gates hoses and fittings.

     

    See our product catalogs, technical manuals, and installation guides directly on our website or contact Gates technical support team directly for assistance with product selection, troubleshooting, and maintenance. 

    Contact our team of industry experts and application engineers to learn more about Gates industrial hose solutions today.