The product images shown are Illustrative only and may not be an exact representation of the product.

Water Master® 150SD

An economical water suction/discharge hose for agricultural, mild chemical, construction and industrial applications.

  • Sizes-1"-12".
  • Working pressures from 100#-150#.
  • Tube-Type P EPDM.

All Parts

1-10 of 72 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2.5x200BARRACUDA 46860250 2-1/2X200 WATER MASTER 150SD 150 10.3 2 1/2 63.5 2.96 75.2 30 10 1.06 200
2X100WATERSUCTIONDISCHARG 46860751 2X100 WATER MASTER 150SD 150 10.3 2 50.8 2.36 59.9 30 8 1.075 100
31352654 31352654 2X100FT WATER MASTER SLURRY 150D AR 150 10.3 2 50.8 2.48 63 20 0.93 100
31352656 31352656 3X100FT WATER MASTER SLURRY 150D AR 150 10.3 3 76.2 3.49 88.6 36 1.37 100
31352658 31352658 4X100FT WATER MASTER SLURRY 150D AR 150 10.3 4 101.6 4.49 114 48 1.85 100
31352661 31352661 3X200FT WATER MASTER SLURRY 150D AR 150 10.3 3 76.2 3.49 88.6 36 1.37 200
31370372 31370372 2X100FT WATER MASTER 150D AR 2.33 OD 150 10.3 2 50.8 2.33 59.2 20 0.65 100
31370373 31370373 2X100FT WATER MASTER 150D AR 2.41 OD 150 10.3 2 50.8 2.41 61.2 20 0.84 100
31370376 31370376 3X100FT WATER MASTER 150D AR 3.33 OD 150 10.3 3 76.2 3.33 84.6 36 1.21 100
31370377 31370377 3X100FT WATER MASTER 150D AR 3.41 OD 150 10.3 3 76.2 3.41 86.6 36 1.15 100
1-10 of 72 Items