Gates innovative Water Hose featuring premium hybrid polymer material for extreme flexibility.
Part # | 27577 |
---|---|
Product # | 77468008 |
Description | 27577 3/4" X 50 FT HYBRID WATER HOSE |
UPC | 770075666943 |
Coupling End Type | .75" GHT |
Coupling Thread Size | 11.5 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Inside Diameter (in) | .75 |
Inside Diameter (mm) | 16 |
type | Water Hose (Hybrid) |
Working Pressure (psi) | 150 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.2 |