View All Ag Master® PVC Solution

2-1/2X100 AG MASTER SOLUTION 150SD

Product # 46860070

Lightweight and flexible products for conveying water and light chemical solutions where a PVC hose with a helix is desirable for light, medium, and heavy-duty applications.

  • Sizes-1"- 6"
  • Working pressures from 30#-150#
  • Tube-Type G (PVC)
  • Reinforcement and non-reinforced
  • Cover-Type G (PVC).
  • Product Details
    Part # 46860070
    Product # 46860070
    Description 2-1/2X100 AG MASTER SOLUTION 150SD
    UPC 770075717881
    Max W.P. (psi) 150
    Max W.P. (bar) 10.3
    Hose I.D. (in) 2 1/2
    Hose I.D. (mm) 63.5
    Hose O.D. (in) 2.96
    Hose O.D. (mm) 75.2
    Vac. (inHg) 30
    MBR (in) 10
    Wt. Per ft 1.38
    Len. (ft) 100
  • Application
    Recommended For Medium to light-duty water suction/discharge for agricultural, construction and industrial applications. The EPDM tube is specially compounded to handle mild chemicals and a variety of solutions including Lasso*, Lasso II* and Freedom*. (*Registered Trademarks of Monsanto)
  • Construction
    Color Black
    Construction: Cover Type P (EPDM). Black with green stripe.
    Construction: Design Factor 3:1
    Construction: Reinforcement Synthetic, high tensile textile with steel wire helix.
    Construction: Tube Type P (EPDM). Black.
  • Temperature
    Continuous Operating Temperature Range -40°F to +180°F
    Temperature Range -40°F to +180°F (-40°C to +82°C).
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 1.38