View All Ag Master® PVC Solution

1X100FT AG MASTER PVC SOLUTION 35SD CLR CORR

Product # 77440000

Lightweight and flexible products for conveying water and light chemical solutions where a PVC hose with a helix is desirable for light, medium, and heavy-duty applications.

  • Sizes-1"- 6"
  • Working pressures from 30#-150#
  • Tube-Type G (PVC)
  • Reinforcement and non-reinforced
  • Cover-Type G (PVC).
  • Product Details
    Part # 77440000
    Product # 77440000
    Description 1X100FT AG MASTER PVC SOLUTION 35SD CLR CORR
    UPC 770075358763
    Max W.P. (psi) 35
    Max W.P. (bar) 2.4
    Hose I.D. (in) 1
    Hose I.D. (mm) 25.4
    Hose O.D. (in) 1.26
    Hose O.D. (mm) 32
    Vac. (inHg) 28
    MBR (in) 2
    Wt. Per ft 0.14
    Len. (ft) 100
  • Application
    Recommended For Conveying water and light chemical solutions where a clear PVC hose with a white helix is desirable for heavy-duty applications.
  • Construction
    Color Clear
    Construction: Design Factor 3:1
    Construction: Reinforcement Rigid thermoplastic helix.
    Construction: Tube Type G (PVC). Clear. Smooth.
  • Temperature
    Continuous Operating Temperature Range -10°F to +130°F
    Temperature Range -10°F to +130°F (-23°C to +55°C) continuous service.
  • Notes
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Hose Notes NOTE: * Working Pressure and Vacuum at +72°F (+22°C).
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.14