Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Ag Master™ PVC Solution

    1 1/4XRL AG MASTER 250

    Product # 32041085

    RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.

    • Good for septic service and transferring light abrasives.
    • Reference Gates Chemical Resistance Table.

    • Product Details
      Part # 32041085 / 1 1/4XRL AG MASTER 250
      Product # 32041085
      Description 1 1/4XRL AG MASTER 250
      UPC 770075689928
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +200°F
      Minimum Bend Radius (in) 10
      Minimum Bend Radius (mm) 254
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.73
      Hose Outside Diameter (mm) 43.9
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -40°F to +200°F (-40°C to +93°C)
      Working Pressure (psi) 250
      Outside Diameter (in) 1.73
      Outside Diameter (mm) 31.8