Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Ag Master™ PVC Solution

    5/8XRL AG MASTER 200

    Product # 32041082

    RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.

    • Good for septic service and transferring light abrasives.
    • Reference Gates Chemical Resistance Table.

    • Product Details
      Part # 32041082 / 5/8XRL AG MASTER 200
      Product # 32041082
      Description 5/8XRL AG MASTER 200
      UPC 770075689898
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +200°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152
      Hose Inside Diameter (in). 0.63
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.97
      Hose Outside Diameter (mm) 24.6
      Inside Diameter (in) 0.63
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +200°F (-40°C to +93°C)
      Working Pressure (psi) 200
      Outside Diameter (in) 0.97
      Outside Diameter (mm) 15.9