RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.
Part # | 77445201 / 1X100FT AG MASTER PVC SOLUTION 80SD |
---|---|
Product # | 77445201 |
Description | 1X100FT AG MASTER PVC SOLUTION 80SD |
UPC | 072053641455 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -30°F to +140°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.34 |
Hose Outside Diameter (mm) | 34 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -30°F to +140°F (-34°C to +60°C) |
Working Pressure (psi) | 80 |
Outside Diameter (in) | 1.34 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves |
---|
Color | Black |
---|---|
Cover | PVC - Type G |
Reinforcement | Rigid thermoplastic helix |
Tube | EPDM - Type P |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Rigid thermoplastic helix |
Construction: Tube | EPDM - Type P. Black. Ag Chemicals, diluted |
Standards: Tube | ARPM Class B |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications. Good for septic service and transferring light abrasives. Reference Gates Chemical Resistance Table. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.23 |