The product images shown are Illustrative only and may not be an exact representation of the product.

Ag Master® PVC Solution

Lightweight and flexible products for conveying water and light chemical solutions where a PVC hose with a helix is desirable for light, medium, and heavy-duty applications.

  • Sizes-1"- 6"
  • Working pressures from 30#-150#
  • Tube-Type G (PVC)
  • Reinforcement and non-reinforced
  • Cover-Type G (PVC).

All Parts

1-10 of 29 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
11/4X100MF101CLCORR 77440015 1 1/4X100FT AG MASTER PVC SOLUTION 50SD CLR CORR 50 3.4 1 1/4 31.8 1.61 40.9 28 3 0.31 100
32041080 32041080 3/8XRL AG MASTER 200 200 13.8 3/8 9.5 .66 16.8 30 3 0.0015 600
32041081 32041081 1/2XRL AG MASTER 200 200 13.8 1/2 12.7 .81 20.6 30 5 0.19 600
32041082 32041082 5/8XRL AG MASTER 200 200 13.8 5/8 15.9 .97 24.6 30 6 0.26 600
32041083 32041083 3/4XRL AG MASTER 200 200 13.8 3/4 19.1 1.15 29.2 30 6 0.32 600
32041084 32041084 1XRL AG MASTER 200 200 13.8 1 25.4 1.4 35.6 30 8 0.44 350
32041085 32041085 1 1/4XRL AG MASTER 250 250 17.2 1 1/4 31.8 1.73 43.9 30 10 0.68 300
32041086 32041086 1 1/2XRL AG MASTER 250 250 17.2 1 1/2 38.1 1.98 50.3 30 12 0.79 250
46860068 46860068 1-1/4X100 AG MASTER SOLUTION 150SD 150 10.3 1 1/4 31.8 1.61 40.9 30 5 0.53 100
46860069 46860069 1-1/2X100 AG MASTER SOLUTION 150SD 150 10.3 1 1/2 38.1 1.86 47.2 30 6 0.6 100
1-10 of 29 Items