RECOMMENDED FOR: General layflat water discharge service. Excellent for job sites in construction, irrigation and areas where a lightweight, flexible hose is required.
Part # | 1-1/2X300 WTR PVC FLAT 75D BLU |
---|---|
Product # | 77441001 |
Description | 1 1/2X300FT WATER MASTER PVC LAY FLAT 75D BLUE |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | +25°F to +120°F (-4°C to +49°C) |
Working Pressure (psi) | 75 |
Length (m) | 91.4 |
Outside Diameter (in) | 1.67 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. |
---|
Color | Blue |
---|---|
Cover | PVC - Type G. Smooth. |
Reinforcement | Spiral, synthetic textile, longitudinal synth yarn |
Tube | PVC - Type G. Limited oil resistance. |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Spiral, synthetic textile, longitudinal synth yarn |
Construction: Tube | PVC - Type G. Blue. Limited oil resistance |
Weight (lbs.) |
---|