RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.
Part # | 2X100 AG PVC XTREME 100SD |
---|---|
Product # | 77441502 |
Description | 2X100FT AG MASTER PVC XTREME 100SD |
UPC | 770075699095 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +140°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.54 |
Hose Outside Diameter (mm) | 64.5 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +140°F (-40°C to +66°C) |
Working Pressure (psi) | 100 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.54 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. Polyethylene helix. |
Reinforcement | Braided, synthetic textile, thermoplastic helix |
Tube | EPDM - Type P. Ag Chemicals, diluted. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Braided, synthetic textile, thermoplastic helix |
Construction: Tube | EPDM - Type P. Black. Ag Chemicals, diluted |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Heavy-duty suction and discharge of liquids in the construction, rental, and agricultural industries. Excellent for agricultural chemicals, liquid fertilizers, and dewatering. Rated for both suction and discharge. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.73 |