RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.
Part # | 1-1/4X100 AG PVC SOL 50SD CLR |
---|---|
Product # | 77440015 |
Description | 1 1/4X100FT AG MASTER PVC SOLUTION 50SD CLR CORR |
UPC | 770075358848 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -10°F to +130°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.61 |
Hose Outside Diameter (mm) | 40.9 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -10°F to +130°F (-23°C to +55°C) |
Working Pressure (psi) | 50 |
Length (m) | 30.5 |
Outside Diameter (in) | 1.61 |
Outside Diameter (mm) | 31.8 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Clear |
---|---|
Cover | PVC - Type G. Corrugated. |
Reinforcement | Rigid thermoplastic helix |
Tube | PVC - Type G. Ag Chemicals, diluted. |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Rigid thermoplastic helix |
Construction: Tube | PVC - Type G. Clear. Ag Chemicals, diluted |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Conveying water and light chemical solutions where a clear PVC hose with a white helix is desirable for heavy-duty applications. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.31 |