RECOMMENDED FOR: Suction and discharge applications where lightweight, flexible hose is needed for transferring mild diluted chemicals and agricultural spray and fertilizer applications.
Part # | 12AG1000 / 3/4X600 AG 200 |
---|---|
Product # | 32041083 |
Description | 3/4XRL AG MASTER 200 |
UPC | 770075689904 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +200°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.15 |
Hose Outside Diameter (mm) | 29.2 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +200°F (-40°C to +93°C) |
Working Pressure (psi) | 200 |
Length (m) | 182.9 |
Outside Diameter (in) | 1.15 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 4 Machined Brass Short Shank. GLX® Couplings [G44 Series]. |
---|---|
Use | Industrial Hose |
Color | Black |
---|---|
Cover | EPDM - Type P. Perforated. |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P. Ag Chemicals, diluted. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Ag Chemicals, diluted |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class C |
Notes | NOTE: Pressure ratings can only be obtained with proper coupling procedures. |
---|---|
Recommended For | Designed for agricultural spraying applications, such as dilute solutions of herbicides and fertilizers. Can also be used for air and water applications requiring maximum flexibility in the agriculture industry. Outstanding resistance to heat and ozone. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.32 |