Designed for agricultural spraying applications, such as diluted solutions of herbicides and fertilizers. Can also be used for air and water applications requiring maximum flexibility in the agricultural industry. Outstanding resistance to heat and ozone.
Part # | 2X100 AG SOLUTION 150SD |
---|---|
Product # | 46860071 |
Description | 2X100 AG MASTER SOLUTION 150SD |
UPC | 770075717898 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.36 |
Hose Outside Diameter (mm) | 59.9 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.36 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 8 Tri-Lokt. 49 Industrial Quick-Connecting. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | EPDM - Type P. Ag Chemicals, diluted. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | EPDM - Type P. Black. Ag Chemicals, diluted |
Recommended For | Medium to light-duty water suction/discharge for agricultural, construction and industrial applications. The EPDM tube is specially compounded to handle mild chemicals and a variety of solutions including Lasso*, Lasso II* and Freedom*. (*Registered Trademarks of Monsanto) |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.79 |