RECOMMENDED FOR: Medium to light–duty water suction/discharge for agricultural, construction and industrial applications. The EPDM tube is specially compounded to handle mild chemicals and a variety of solutions including Lasso*, Lasso II* and Freedom*. (*Registered Trademarks of Monsanto)
Part # | 8X20 WATER PVC 60SD |
---|---|
Product # | 77441511 |
Description | 8X20FT WATER MASTER PVC 60SD |
UPC | 770075699163 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -13°F to +140°F |
Minimum Bend Radius (in) | 15.7 |
Minimum Bend Radius (mm) | 399 |
Hose Inside Diameter (in). | 8 |
Hose Inside Diameter (mm) | 203.2 |
Hose Outside Diameter (in) | 9.34 |
Hose Outside Diameter (mm) | 237.2 |
Inside Diameter (in) | 8 |
Inside Diameter (mm) | 203.2 |
Temperature Range | -13°F to +140°F (-25°C to +60°C) |
Working Pressure (psi) | 60 |
Length (m) | 6.1 |
Outside Diameter (in) | 9.34 |
Outside Diameter (mm) | 203.2 |
Coupling Recommendation | 1 Long Shank. 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Clear |
---|---|
Cover | PVC - Type G1. Polyethylene helix. |
Reinforcement | Braided, synthetic textile, thermoplastic helix |
Tube | PVC - Type G1. Limited oil resistance. |
Construction: Cover | PVC - Type G1 |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Braided, synthetic textile, thermoplastic helix |
Construction: Tube | PVC - Type G1. Clear. Limited oil resistance |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Heavy-duty PVC suction and discharge hose designed for applications requiring combined vacuum and higher working pressures. Excellent for use as a fish suction hose and for rental/construction pumping. Clear sidewall allows for easy inspection of material flow and external helix provides for easy drag. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Weight (lbs.) | 5.54 |
---|