RECOMMENDED FOR: Medium to light–duty water suction/discharge for agricultural, construction and industrial applications. The EPDM tube is specially compounded to handle mild chemicals and a variety of solutions including Lasso*, Lasso II* and Freedom*. (*Registered Trademarks of Monsanto)
Part # | 2X100 WATER SLURRY 150D AR |
---|---|
Product # | 31352654 |
Description | 2X100FT WATER MASTER SLURRY 150D AR |
UPC | 072053436167 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.48 |
Hose Outside Diameter (mm) | 63 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 2.48 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 1 Long Shank. 3 Cast Brass or Zinc Short Shank. 5 Brass Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Smooth. |
Reinforcement | Multi-ply, synthetic textile |
Tube | SBR - Type D. Limited oil resistance. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | SBR - Type D. Black. Limited oil resistance |
Recommended For | Water and slurry discharge in heavy-duty industrial applications where abrasion-resistance is necessary. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.93 |