RECOMMENDED FOR: Transfer of non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.
| Part # | 4X200 BG DRILL WATER 300SD |
|---|---|
| Product # | 46860030 |
| Description | 4X200 BLACK GOLD DRILL WATER 300SD |
| UPC | 770075636281 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +150°F |
| Minimum Bend Radius (in) | 30 |
| Minimum Bend Radius (mm) | 762 |
| Hose Inside Diameter (in). | 4 |
| Hose Inside Diameter (mm) | 101.6 |
| Hose Outside Diameter (in) | 4.62 |
| Hose Outside Diameter (mm) | 117.3 |
| Inside Diameter (in) | 4 |
| Inside Diameter (mm) | 101.6 |
| Temperature Range | -40°F to +150°F (-40°C to +66°C) |
| Working Pressure (psi) | 300 |
| Length (m) | 61 |
| Outside Diameter (in) | 4.62 |
| Outside Diameter (mm) | 101.6 |
| Coupling Recommendation | 71 Permanent Swaged or Crimped |
|---|
| Color | Black |
|---|---|
| Cover | EPDM - Type P. Wrapped. |
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
| Standards | ABS approved. |
|---|
| Recommended For | Transfer of non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water-based transfer applications for offshore or onshore work sites. The heavy-duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. |
|---|---|
| Caution | Not for drinking water or food products. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 200 |
|---|---|
| Weight (lbs.) | 3.18 |