RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C).
Part # | 36050669 |
---|---|
Product # | 36050669 |
Description | 1X50FT PLANT MASTER STEAM 250 WRAPPED COVER |
UPC | 072053638905 |
Vacuum (In. Hg) | 20 |
Continuous Operating Temperature Range | -40°F to +450°F |
Minimum Bend Radius (in) | 11 |
Minimum Bend Radius (mm) | 279 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.52 |
Hose Outside Diameter (mm) | 38.6 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +450°F (-40°C to +232°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | 1.52 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam |
---|
Color | Black |
---|---|
Cover | EPDM - Type P2 |
Reinforcement | Braided, steel wire |
Tube | EPDM - Type P2 |
Construction: Cover | EPDM - Type P2 |
Construction: Design Factor | 10:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | EPDM - Type P2. Black. Limited oil resistance |
Recommended For | All types of steam - saturated and superheated - up to 250 PSI and +450°F (+232°C). |
---|---|
Caution | Do not alternate use between steam and water. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.7 |