The product images shown are Illustrative only and may not be an exact representation of the product.

Plant Master® Steam Wrapped

Gates Plant Master® Steam hoses are specially designed to withstand the extreme pressures and temperatures that are found in various types of steam systems. They are meant for all types of steam - saturated and superheated - up to 250 PSI and +450F (+232C). Typical applications include oilfield drilling and completion operations, refineries, in-plant processing, and steam cleaning in all-sorts of environments.

  • Sizes-3/8"-2".
  • Working pressure-250#.
  • Temperatures up to 450F.
  • 10:1 Safety factor.
  • Tube-Type P2 (EPDM). Black.
  • Reinforcement-Braided, high tensile steel wire.
  • Cover- Type P2 (EPDM). All sizes are perforated.

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
36050655 36050655 1/2X50FT PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 1/2 12.7 1.06 26.9 25 7 0.4 50
36050664 36050664 3/4X50FT PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 3/4 19.1 1.28 32.5 20 9 0.49 50
36050665 36050665 1X50FT PLANT MASTER STEAM 250 WRAPPED COVER 250 17.2 1 25.4 1.52 38.6 20 11 0.7 50
36050669 36050669 1X50FT PLANT MASTER STEAM 250 WRAPPED COVER 250 17.2 1 25.4 1.52 38.6 20 11 0.7 50
36050671 36050671 1 1/4X50FT PLANT MASTER STEAM 250 WRAPPED COVER 250 17.2 1 1/4 31.8 1.81 46 20 16 0.9 50
36050672 36050672 1/2XRL PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 1/2 12.7 1.06 26.9 25 7 0.4 500
36050676 36050676 1 1/2X50FT PLANT MASTER STEAM 250 WRAPPED COVER 250 17.2 1 1/2 38.1 2.14 54.4 10 20 1.21 50
36050677 36050677 1/2X50FT PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 1/2 12.7 1.06 26.9 25 7 0.4 50
36050678 36050678 3/4XRL PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 3/4 19.1 1.28 32.5 20 9 0.49 500
36050679 36050679 3/4X50FT PLANT MASTER STEAM 250 SMOOTH COVER 250 17.2 3/4 19.1 1.28 32.5 20 9 0.49 50
1-10 of 11 Items