RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C).
Part # | 3/4X50(20EA) PLANT STEAM250 WR |
---|---|
Product # | 36055014 |
Description | 3/4X50FT PLANT MASTER STEAM 250 WRAPPED COVER BULK |
Vacuum (In. Hg) | 20 |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 229 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +450°F (-40°C to +232°C) |
Working Pressure (psi) | 250 |
Length (m) | 15.2 |
Outside Diameter (in) | 1.27 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam. |
---|
Color | Black |
---|---|
Cover | EPDM - Type P2. Wrapped, Perforated. |
Reinforcement | Braided, steel wire |
Tube | EPDM - Type P2. Limited oil resistance. |
Construction: Cover | EPDM - Type P2 |
Construction: Design Factor | 10:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | EPDM - Type P2. Black. Limited oil resistance |
Weight (lbs.) |
---|