RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C).
| Part # | 1-1/2X25 PLANT STEAM 250 WRAP |
|---|---|
| Product # | 36050675 |
| Description | HOSE 205MB BLACK 1 1/2" X 25'' |
| Vacuum (In. Hg) | 10 |
| Minimum Bend Radius (in) | 20 |
| Minimum Bend Radius (mm) | 508 |
| Inside Diameter (in) | 1.50 |
| Inside Diameter (mm) | 38.1 |
| Temperature Range | -40°F to +450°F (-40°C to +232°C) |
| Working Pressure (psi) | 250 |
| Length (m) | 7.6 |
| Outside Diameter (in) | 2.14 |
| Outside Diameter (mm) | 38.1 |
| Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam. |
|---|
| Color | Black |
|---|---|
| Cover | EPDM - Type P2. Wrapped, Perforated. |
| Reinforcement | Braided, steel wire |
| Tube | EPDM - Type P2. Limited oil resistance. |
| Construction: Cover | EPDM - Type P2 |
| Construction: Design Factor | 10:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | EPDM - Type P2. Black. Limited oil resistance |
| Weight (lbs.) |
|---|