RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C).
| Part # | 1-1/4X50 PLANT STEAM 250 WRAP | 
|---|---|
| Product # | 36050671 | 
| Description | 1 1/4X50FT PLANT MASTER STEAM 250 WRAPPED COVER | 
| UPC | 072053458480 | 
| Vacuum (In. Hg) | 20 | 
| Continuous Operating Temperature Range | -40°F to +450°F | 
| Minimum Bend Radius (in) | 16 | 
| Minimum Bend Radius (mm) | 406 | 
| Hose Inside Diameter (in). | 1.25 | 
| Hose Inside Diameter (mm) | 31.8 | 
| Hose Outside Diameter (in) | 1.81 | 
| Hose Outside Diameter (mm) | 46 | 
| Inside Diameter (in) | 1.25 | 
| Inside Diameter (mm) | 31.8 | 
| Temperature Range | -40°F to +450°F (-40°C to +232°C) | 
| Working Pressure (psi) | 250 | 
| Length (m) | 15.2 | 
| Outside Diameter (in) | 1.81 | 
| Outside Diameter (mm) | 31.8 | 
| Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam. | 
|---|
| Color | Black | 
|---|---|
| Cover | EPDM - Type P2. Wrapped, Perforated. | 
| Reinforcement | Braided, steel wire | 
| Tube | EPDM - Type P2. Limited oil resistance. | 
| Construction: Cover | EPDM - Type P2 | 
| Construction: Design Factor | 10:1 | 
| Construction: Reinforcement | Braided, steel wire | 
| Construction: Tube | EPDM - Type P2. Black. Limited oil resistance | 
| Recommended For | All types of steam - saturated and superheated - up to 250 PSI and +450°F (+232°C). | 
|---|---|
| Caution | Do not alternate use between steam and water. | 
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. | 
| Customer Pack | 50 | 
|---|---|
| Weight (lbs.) | 0.9 |