RECOMMENDED FOR: All types of steam – saturated and superheated – up to 250 PSI and +450°F (+232°C).
| Part # | 3/4X50 F/F STEAM+ 250 ASSY WRP |
|---|---|
| Product # | 36020002 |
| Description | 3/4X50FT F/F PLANT MASTER PLUS STEAM 250 ASSY WRAP |
| UPC | 770075282013 |
| Vacuum (In. Hg) | 20 |
| Continuous Operating Temperature Range | -40°F to +450°F |
| Minimum Bend Radius (in) | 9 |
| Minimum Bend Radius (mm) | 229 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.27 |
| Hose Outside Diameter (mm) | 32.3 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -40°F to +450°F (-40°C to +232°C) |
| Working Pressure (psi) | 250 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.27 |
| Outside Diameter (mm) | 19.1 |
| Coupling Recommendation | 1 Long Shank. 15 Interlocking, Washer Joint. 76 Permanent Crimped Steam. |
|---|
| Color | Red |
|---|---|
| Cover | Specially compounded elastomer - Type B1. Wrapped, Perforated. |
| Reinforcement | Braided, steel wire |
| Tube | EPDM - Type P2. Limited oil resistance. |
| Construction: Cover | Specially compounded elastomer - Type B1 |
| Construction: Design Factor | 10:1 |
| Construction: Reinforcement | Braided, steel wire |
| Construction: Tube | EPDM - Type P2. Black. Limited oil resistance |
| Recommended For | All types of steam - saturated and superheated - up to 250 PSI and +450°F (+232°C). Special compound cover for use in refineries and processing plants. |
|---|---|
| Caution | Do not alternate use between steam and water. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 33.4 |