RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
Part # | 12CL5003 / 3/4X500 CLEAN WASHDWN W/O NOZZ |
---|---|
Product # | 32130551 |
Description | 3/4X500FT CL CLEAN MASTER WASHDOWN W/O NOZZLE |
UPC | 770075452713 |
Vacuum (In. Hg) | 15 |
Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.25 |
Hose Outside Diameter (mm) | 31.8 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 200 |
Length (m) | 152.4 |
Outside Diameter (in) | 1.25 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series]. |
---|
Color | White |
---|---|
Cover | EPDM - Type P. Perforated. |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. |
---|---|
Caution | Not recommended for use with steam. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.51 |