RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
Part # | 12CL5000 / 3/4X50 CLEAN WSHDWN W/NOZZ GRY |
---|---|
Product # | 32130543 |
Description | 3/4X50FT CLEAN MASTER WASHDOWN WITH NOZZLE GRAY |
UPC | 072053635980 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.25 |
Hose Outside Diameter (mm) | 31.8 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -20°F to +180°F (-29°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 15.2 |
Outside Diameter (in) | 1.25 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series]. |
---|
Color | Gray |
---|---|
Cover | Natural Rubber - Type D. Perforated. |
Reinforcement | Braided, synthetic textile |
Tube | SBR - Type D. Limited oil resistance. |
Construction: Cover | Natural Rubber - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | SBR - Type D. Black. Limited oil resistance |
Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. |
---|---|
Caution | Not recommended for use with steam. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 20 |
---|---|
Weight (lbs.) | 27.5 |