RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
Product # | 32130451 |
---|---|
Description | 1/2X500FT CL CLEAN MASTER WASHDOWN W/O NOZZLE |
UPC | 770075452706 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.91 |
Hose Outside Diameter (mm) | 23.1 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 200 |
Outside Diameter (in) | 0.91 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|
Color | White |
---|---|
Cover | EPDM - Type P |
Reinforcement | Synthetic textile |
Tube | EPDM - Type P |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. |
---|---|
Caution | Not recommended for use with steam. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 500 |
---|---|
Weight (lbs.) | 0.28 |