The product images shown are Illustrative only and may not be an exact representation of the product.

Clean Master® Washdown without Nozzle

White/gray cover hose used in cold and hot water service up to +212°F (+100°C) where steam is often injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. A necked down version is also available offering a metal-free assembly to preserve expensive polished stainless steel equipment.

  • Sizes-1/2-1-1/4"
  • Working Pressures from 150#-200#

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2X500RLCREAMERY/WASHDOW 32130451 1/2X500FT CL CLEAN MASTER WASHDOWN W/O NOZZLE 200 13.8 1/2 12.7 .91 23.1 25 5 0.28 500
3/4X500RLCREAMERY/WASHDOW 32130551 3/4X500FT CL CLEAN MASTER WASHDOWN W/O NOZZLE 200 13.8 3/4 19.1 1.25 31.8 15 6 0.51 500
WASHDWNW/NOZZLE 32130543 3/4X50FT CLEAN MASTER WASHDOWN WITH NOZZLE GRAY 150 10.3 3/4 19.1 1.25 31.8 25 6 27.5
1-3 of 3 Items