RECOMMENDED FOR: High–pressure washer operations using mild detergents; ideal for meat, poultry and other food processing plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications.
Part # | 32170588 / 3/4XRL CLEAN MASTER WASHDOWN 1000 |
---|---|
Product # | 32170588 |
Description | 3/4XRL CLEAN MASTER WASHDOWN 1000 |
UPC | 072053645132 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.2 |
Hose Outside Diameter (mm) | 30.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Outside Diameter (in) | 1.20 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | GLX® Couplings [G44 Series] |
---|
Color | Yellow |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Braided, synthetic textile |
Tube | Modified Nitrile - Type C2 |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | Modified Nitrile - Type C2. Black. High oil resistance |
Recommended For | High-pressure washer operations using mild detergents; ideal for meat, poultry and other food processing plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications. |
---|---|
Caution | Air service working pressure is 300 psi for all sizes. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 750 |
---|---|
Weight (lbs.) | 0.41 |