The product images shown are Illustrative only and may not be an exact representation of the product.

Clean Master® Washdown 1000

Clean Master® Washdown 1000 is a high-pressure hose used in washer operations using mild detergents; ideal for meat, poultry and other food processing plants. The specially designed cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications.

  • Temperature range: -40°F to 50°F (-40°C to 10°C)
  • Working pressure : 6,89 MPa
  • Design factor : 4:1

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
32170585 32170585 3/8XRL CLEAN MASTER WASHDOWN 1000 1000 68.9 3/8 9.5 .73 18.5 30 4 0.18 625
32170586 32170586 1/2XRL CLEAN MASTER WASHDOWN 1000 1000 68.9 1/2 12.7 .94 23.9 30 5 0.29 625
32170588 32170588 3/4XRL CLEAN MASTER WASHDOWN 1000 1000 68.9 3/4 19.1 1.2 30.5 30 6 0.41 625
1-3 of 3 Items

Features and Benefits

  • Tube: Type C2 (Modified Nitrile). Black
  • Reinforcement: Braided, synthetic high tensile cord
  • Cover: Type C2 (Modified Nitrile). Yellow. Non-marking
  • Formerly - Cyclone®
  • Size: 3/8" - 3/4"