The product images shown are Illustrative only and may not be an exact representation of the product.

Clean Master® PW5000

Hot and cold water high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover to handle pressure washer environment.

  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Braided, high tensile steel wire.
  • Cover-Type C2 (Modified Nitrile). Non-marking except for black.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/2XRL 300FT CLEAN MASTER PW5000 BLUE 46579480 1/2XRL 300FT CLEAN MASTER PW5000 BLUE 5000 344.7 1/2 12.7 .86 21.8 30 2.5 0.25 300
70845 46572407 70845 3/8XRL 300FT CLEAN MASTER PW 2 WB 5000 BLACK 5000 344.7 3/8 9.5 .74 18.8 30 2.5 0.35 300
76393 46572429 3/8XRL 300FT CLEAN MASTER P WASH 2 WB 5000 BLUE 5000 344.7 3/8 9.5 .74 18.8 30 2.5 0.35 300
85725 46572472 85725 6PC5000X50FT 5000 344.7 3/8 9.5 .74 18.8 30 5 17.92
1-4 of 4 Items