The product images shown are Illustrative only and may not be an exact representation of the product.

Clean Master® PW4000

Pressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover provides long service life in harsh pressure washer environments.

  • Sizes-1/4"-1/2".
  • Working Pressures from 3000#-6000#.
  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Braided, high tensile steel wire.
  • Cover-Type C2 (Modified Nitrile).

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1/4XLGRLBLPC3500 46572562 1/4XRL 1000FT CLEAN MASTER P WASH 1 WB 3500 BLUE 3500 241.3 1/4 6.4 .53 13.5 30 2 0.17 1000
3/8X100FT CLEAN MASTER PW4000 BLACK 46579423 3/8X100FT CLEAN MASTER PW4000 BLACK
3/8XRL 300FT CLEAN MASTER PW4000 GRAY 46579472 3/8XRL 300FT CLEAN MASTER PW4000 GRAY 4000 275.8 3/8 9.5 .68 17.3 30 2.5 0.18 300
46579474 46579474 1/4XRL 300FT CLEAN MASTER PW4000 BLUE 4000 275.8 1/4 6.4 .53 13.5 30 2.5 0.15 300
70842 46572402 70842 3/8XRL 300FT CLEAN MASTER PW3000 BLACK 3000 206.8 3/8 9.5 .68 17.3 30 2.5 0.23 300
71117 46579468 71117 3/8XRL 300FT CLEAN MASTER PW4000 BLUE 4000 275.8 3/8 9.5 .74 18.8 30 3.5 0.18 300
85728 46579469 85728 3/8X50FT CLEAN MASTER PW4000 BLUE 4000 275.8 3/8 9.5 .74 18.8 30 5 10.24
85729 46579424 85729 3/8X50FT CLEAN MASTER PW4000 BLACK 4000 275.8 3/8 9.5 .68 17.3 30 5 10.24
1-8 of 8 Items