Pressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover provides long service life in harsh pressure washer environments.
Part # | 1/4XRL 300 CLEAN PW4000 BLUE |
---|---|
Product # | 46579474 |
Description | 1/4XRL 300FT CLEAN MASTER PW4000 BLUE |
UPC | 770075738824 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 51 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.53 |
Hose Outside Diameter (mm) | 13.5 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Length (m) | 91.4 |
Outside Diameter (in) | 0.53 |
Outside Diameter (mm) | 6.4 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
---|
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. Non-marking. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | Exceeds EN1829-2. |
---|
Recommended For | Hot and cold water high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover to handle pressure washer environment. |
---|---|
Caution | Not recommended for steam service. Use bend restrictors to extend service life. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.15 |