Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Clean Master® PW4000

    85729 3/8X50FT CLEAN MASTER PW4000 BLACK

    Product # 46579424

    Pressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover provides long service life in harsh pressure washer environments.

    • Tube: Type C (Nitrile). Black.
    • Reinforcement: Braided, high tensile steel wire.
    • Cover: Type C2 (Modified Nitrile).
    • Working Pressures from 3000# - 6000#.
    • Sizes: 1/4" to 1/2".

    • Product Details
      Part # 85729 / 3/8X50FT CLEAN MASTER PW4000 BLACK
      Product # 46579424
      Description 85729 3/8X50FT CLEAN MASTER PW4000 BLACK
      UPC 770075735519
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 64
      Hose Inside Diameter (in). 0.38
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.67
      Hose Outside Diameter (mm) 17
      Inside Diameter (in) 0.38
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 0.67
      Outside Diameter (mm) 9.5