Pressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover provides long service life in harsh pressure washer environments.
Part # | 3/8X100FT CLEAN MASTER PW4000 BLACK |
---|---|
Product # | 46579423 |
Description | 3/8X100FT CLEAN MASTER PW4000 BLACK |
UPC | 770075735502 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 64 |
Hose Inside Diameter (in). | 0.38 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.67 |
Hose Outside Diameter (mm) | 17 |
Inside Diameter (in) | 0.38 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Outside Diameter (in) | 0.67 |
Outside Diameter (mm) | 9.5 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Weight (lbs.) |
---|