RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments.
Part # | 85721 / 4PC6000 X50FT |
---|---|
Product # | 46572468 |
Description | 85721 4PC6000 |
UPC | 072053515176 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 4 |
Min. Burst Pressure (psi) | 24000 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.74 |
Hose Outside Diameter (mm) | 15 |
Temperature Range | -40°F to +250°F (-40°C to +121°C). Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. |
Coupling Recommendation | (See Crimp Data Manual 428-7365 or E-Crimp), MegaCrimp® Couplings (G25) Section G, Stainless Steel Braid Couplings (G17) Section H |
---|---|
Use | Industrial Hose |
Color | Black |
---|---|
Cover | Type C2 (Modified Nitrile). Non-marking except for black. |
Reinforcement | Braided, high-tensile steel wire. |
Tube | Type C (Nitrile). Black. |
Construction: Cover | Type C2 (Modified Nitrile). Non-marking except for black. |
Construction: Reinforcement | Braided, high tensile steel wire. |
Construction: Tube | Type C (Nitrile). Black. |
Standards | Exceeds EN1829-2. |
---|
Notes | Exceeds EN1829-2 and has significantly tighter bend radius. |
---|---|
Recommended For | Hot and cold water high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover to handle pressure washer environment. |
Caution | Not recommended for steam service. Use bend restrictors to extend service life. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 13.72 |