Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Clean Master® 3000

    1/2XRL 300FT CLEAN MASTER PW3000 YELLOW

    Product # 46579460

    Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Blue, Gray, Red and Yellow covers are non-marking. Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Not recommended for Steam Hose.

    • Recommended Couplings: MegaCrimp Couplings, Stainless Steel B Couplings.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F

    • Product Details
      Part # 46579460 / 1/2XRL 300FT CLEAN MASTER PW3000 YELLOW
      Product # 46579460
      Description 1/2XRL 300FT CLEAN MASTER PW3000 YELLOW
      UPC 770075738725
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 3.5
      Minimum Bend Radius (mm) 89
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.79
      Hose Outside Diameter (mm) 20
      Inside Diameter (in) 0.50
      Inside Diameter (mm) 12.7
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 3000
      Outside Diameter (in) 0.79
      Outside Diameter (mm) 12.7

    Features and Benefits

    • Reinforcement: Braided, high tensile steel wire.
    • Cover: Type C2 (Modified Nitrile). Non-marking except for black.
    • Tube: Type C (Nitrile). Black.