The product images shown are Illustrative only and may not be an exact representation of the product.

Clean Master® 3000

Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Blue, Gray, Red and Yellow covers are non–marking.Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C). Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life.Not recommended for Steam Hose.Recommended Couplings:MegaCrimp CouplingsStainless Steel B CouplingsGates - Powering Progress

  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Braided, high tensile steel wire.
  • Cover-Type C2 (Modified Nitrile). Non-marking except for black.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
46572401 46572401 3/8XLGRL 1000FT CLEAN MASTER PW3000 BLACK 3000 206.8 3/8 9.5 .68 17.3 30 2.5 0.23 1000
46579456 46579456 1/2XRL 300FT CLEAN MASTER PW3000 BLUE 3000 206.8 1/2 12.7 .8 20.3 30 2.5 0.25 300
46579458 46579458 1/2XRL 300FT CLEAN MASTER PW3000 GRAY 3000 206.8 1/2 12.7 .8 20.3 30 2.5 0.25 300
46579460 46579460 1/2XRL 300FT CLEAN MASTER PW3000 YELLOW 3000 206.8 1/2 12.7 .8 20.3 30 2.5 0.25 300
70848 46572417 70848 3/8XRL 300FT CLEAN MASTER PW 1 WB 3000 YELLO 3000 206.8 3/8 9.5 .68 17.3 30 2.5 0.23 300
85722 46572469 85722 3/8X50FT CLEAN MASTER PW3000 BLACK 3000 206.8 3/8 9.5 .68 17.3 30 2.5 11.83
1-6 of 6 Items