Pressure washer hoses are designed to handle hot and cold water in high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover provides long service life in harsh pressure washer environments.
Part # | 1/2XRL 300 CLEAN PW4000 YELLOW |
---|---|
Product # | 46579466 |
Description | 1/2XRL 300FT CLEAN MASTER PW4000 YELLOW |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 89 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Length (m) | 91.4 |
Outside Diameter (in) | 0.80 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
---|
Color | Yellow |
---|---|
Cover | Modified Nitrile - Type C2. Non-marking. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Weight (lbs.) |
---|