RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. Meets 300°F (150°C) intermittent per EN1829–2. Increased operating temperatures will reduce hose assembly service life.
| Part # | 8CL1102 / 1/2XLGRL 1000FT CLEAN MASTER PW4000 YELLOW |
|---|---|
| Product # | 46579465 |
| Description: | 8CL1102 1/2XLGRL 1000FT CLEAN MASTER PW4000 YELLOW |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 3.5 |
| Minimum Bend Radius (mm) | 89 |
| Inside Diameter (in) | 0.50 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°F to +250°F (-40°C to +121°C) |
| Working Pressure (psi) | 4000 |
| Length (m) | 304.8 |
| Outside Diameter (in) | 0.80 |
| Outside Diameter (mm) | 12.7 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
|---|
| Color | Yellow |
|---|---|
| Cover | Modified Nitrile - Type C2. Non-marking. |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Weight (lbs.) |
|---|