RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments.
| Part # | 1/4XRL 300 CLEAN PW6000 BLACK |
|---|---|
| Product # | 46572410 |
| Description | 70841 1/4XRL 300FT CLEAN MASTER PW6000 BLACK |
| Vacuum (In. Hg) | 30 |
| Minimum Bend Radius (in) | 2 |
| Minimum Bend Radius (mm) | 51 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Temperature Range | -40°F to +250°F (-40°C to +121°C) |
| Working Pressure (psi) | 6000 |
| Length (m) | 91.4 |
| Outside Diameter (in) | 0.59 |
| Outside Diameter (mm) | 6.4 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
|---|
| Color | Black |
|---|---|
| Cover | Modified Nitrile - Type C2. Smooth. |
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Reinforcement | 2-braid, wire |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Weight (lbs.) |
|---|