Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Blue, Gray, Red and Yellow covers are non-marking. Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Not recommended for Steam Hose.
Part # | 1/2XRL 300 CLEAN PW3000 BLUE |
---|---|
Product # | 46579456 |
Description | 1/2XRL 300FT CLEAN MASTER PW3000 BLUE |
UPC | 770075738688 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 89 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.79 |
Hose Outside Diameter (mm) | 20 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 3000 |
Length (m) | 91.4 |
Outside Diameter (in) | 0.79 |
Outside Diameter (mm) | 12.7 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Pro Series Couplings. |
---|
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. Non-marking. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | Exceeds EN1829-2. |
---|
Recommended For | Hot and cold water high-pressure cleaning equipment where heavy-duty service is required. Specially compounded cover to handle pressure washer environment. |
---|---|
Caution | Not recommended for steam service. Use bend restrictors to extend service life. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.25 |