When the workday is over, the cleaning begins. Have your equipment ready to take on the next challenge: maintain your machinery, keep your surface spotless, or clean an entire bulldozer with the Clean Master Plus pressure washer hoses. With the ability to withstand 6,000 psi of working pressure, while offering exceptional maneuverability and abrasion resistance over rough surfaces, Clean Master Plus is the best ally in the field. When cleanliness standards are highest, trust the hose built for the most demanding industrial applications.
Clean Master Plus offers the same exceptional qualities as standard versions with the advantage of being 50% more flexible and up to 32% lighter than traditional 6,000 psi hoses. Reduce worker fatigue and increase productivity with the unique flexibility that allows more mobility in tight spaces without compromising power.
| Product # | 46560808 |
|---|---|
| Description | 3/8" X LGRL 1000FT CLEAN MASTER PLUS PW6000 GRAY |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.53 |
| Temperature Range | -40°F to +302°F (-40°C to +150°C) |
| Working Pressure (psi) | 6000 |
| Color | Gray |
|---|---|
| Reinforcement | Braided, steel wire |
| Construction: Cover | Modified Nitrile - Type C2 |
| Weight (lbs.) |
|---|