RECOMMENDED FOR: Hot and cold water high–pressure cleaning equipment used in commercial and industrial cleaning, food processing, sanitation, and car wash applications where heavy–duty service is required. Specially compounded cover to handle harsh environments. Standard–duty use on hot and cold water high–pressure cleaning equipment. .
Product # | 36040930 |
---|---|
Description | 3/8X100FT PW6000 ASSY 6MPX6MPX-HBR BLACK |
UPC | 770075849636 |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 64 |
Hose Inside Diameter (in). | 0.37 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.68 |
Hose Outside Diameter (mm) | 17.3 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Length (m) | 30.5 |
Cover | Modified Nitrile - Type C2 |
---|---|
Construction: Cover | Standard, Modified Nitrile - Type C2, Smooth |
Construction: Tube | Nitrile - Type C, Braided, steel wire |
Weight (lbs.) |
---|