RECOMMENDED FOR: High–pressure washer operations using mild detergents; ideal for meat, poultry and other food processing plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications.
Part # | 12CL5100 / 3/4XRL CLEAN WASHDWN 1000 BLUE |
---|---|
Product # | 32175017 |
Description | 3/4 X RL CYCLONE BLUE GATR |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Outside Diameter (in) | 1.20 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | GLX® Couplings [G44 Series] |
---|
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. Non-marking. |
Reinforcement | Braided, synthetic textile |
Tube | Modified Nitrile - Type C2. High oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile |
Construction: Tube | Modified Nitrile - Type C2. Black. High oil resistance |
Weight (lbs.) |
---|