RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
| Part # | 20CL5100 / 1-1/4X50 CLEAN WSHDN W/NZL GRY |
|---|---|
| Product # | 32130545 |
| Description | 1 1/4X50FT CLEAN MASTER WASHDOWN WITH NOZZLE GRAY |
| UPC | 072053636000 |
| Vacuum (In. Hg) | 15 |
| Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F |
| Minimum Bend Radius (in) | 10 |
| Minimum Bend Radius (mm) | 254 |
| Hose Inside Diameter (in). | 1.25 |
| Hose Inside Diameter (mm) | 31.8 |
| Hose Outside Diameter (in) | 1.75 |
| Hose Outside Diameter (mm) | 44.5 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.8 |
| Temperature Range | -20°F to +180°F (-29°C to +82°C) |
| Working Pressure (psi) | 150 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.75 |
| Outside Diameter (mm) | 31.8 |
| Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series]. |
|---|
| Color | Gray |
|---|---|
| Cover | Natural Rubber - Type D. Perforated. |
| Reinforcement | Braided, synthetic textile |
| Tube | SBR - Type D. Limited oil resistance. |
| Construction: Cover | Natural Rubber - Type D |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Braided, synthetic textile |
| Construction: Tube | SBR - Type D. Black. Limited oil resistance |
| Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. |
|---|---|
| Caution | Not recommended for use with steam. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 39.5 |