RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
| Part # | 16CL5001 / 1X50 CLEAN WASHDOWN W/O NOZZLE | 
|---|---|
| Product # | 32130416 | 
| Description | 1X50FT CLEAN MASTER WASHDOWN W/O NOZZLE | 
| UPC | 072053562088 | 
| Vacuum (In. Hg) | 15 | 
| Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F | 
| Minimum Bend Radius (in) | 8 | 
| Minimum Bend Radius (mm) | 203 | 
| Hose Inside Diameter (in). | 1 | 
| Hose Inside Diameter (mm) | 25.4 | 
| Hose Outside Diameter (in) | 1.52 | 
| Hose Outside Diameter (mm) | 38.6 | 
| Inside Diameter (in) | 1 | 
| Inside Diameter (mm) | 25.4 | 
| Temperature Range | -40°F to +212°F (-40°C to +100°C) | 
| Working Pressure (psi) | 200 | 
| Length (m) | 15.2 | 
| Outside Diameter (in) | 1.52 | 
| Outside Diameter (mm) | 25.4 | 
| Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series]. | 
|---|
| Color | White | 
|---|---|
| Cover | EPDM - Type P. Perforated. | 
| Reinforcement | Synthetic textile | 
| Tube | EPDM - Type P. Limited oil resistance. | 
| Construction: Cover | EPDM - Type P | 
| Construction: Design Factor | 4:1 | 
| Construction: Reinforcement | Synthetic textile | 
| Construction: Tube | EPDM - Type P. Black. Limited oil resistance | 
| Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. | 
|---|---|
| Caution | Not recommended for use with steam. | 
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. | 
| Customer Pack | 50 | 
|---|---|
| Weight (lbs.) | 0.65 |