RECOMMENDED FOR: Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non–marking cover.
| Part # | 12CL5001 / 3/4X50 CLEAN WASHDOWN W/O NOZZ |
|---|---|
| Product # | 32130413 |
| Description | 3/4X50FT CLEAN MASTER WASHDOWN W/O NOZZLE |
| UPC | 072053449594 |
| Vacuum (In. Hg) | 15 |
| Continuous Operating Temperature Range | -20°F to +180°F, -40°F to +212°F |
| Minimum Bend Radius (in) | 6 |
| Minimum Bend Radius (mm) | 152 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.25 |
| Hose Outside Diameter (mm) | 31.8 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 200 |
| Length (m) | 15.2 |
| Outside Diameter (in) | 1.25 |
| Outside Diameter (mm) | 19.1 |
| Coupling Recommendation | 1 Long Shank. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. GLX® Couplings [G44 Series]. Stainless Steel Braid Couplings [G17 Series]. |
|---|
| Color | White |
|---|---|
| Cover | EPDM - Type P. Perforated. |
| Reinforcement | Synthetic textile |
| Tube | EPDM - Type P. Limited oil resistance. |
| Construction: Cover | EPDM - Type P |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
| Recommended For | Cold and hot water up to +212°F (+100°C) where steam is injected into the water. Used for paper mill, food handling or processing plant washdown service requiring hose with a non-marking cover. |
|---|---|
| Caution | Not recommended for use with steam. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 0.49 |