RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).
Part # | 8LP350X X50FT |
---|---|
Product # | 32201301 |
Description | 8LP350XX50FT |
UPC | 072053498370 |
Includes Switch Port | false |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 5 |
Min. Burst Pressure (psi) | 1750 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (mm) | 23.1 |
Max. Working Pressure | 350 |
Max. Working Pressure (Bar) | 24.1 |
Coupling Recommendation | (See Crimp Data Manual 428-7365 or E-Crimp), GLX® Couplings (G44) Section L, Power Crimp® Couplings (-12) Section I |
---|---|
Use | Industrial Hose |
Color | Black |
---|---|
Cover | Black perforated Neoprene - Type A. See Hose Stock Characteristics. |
Tube | Nitrile - Type C. See Hose Stock Characteristics. |
Notes | Application Note: No LP350 hose assemblies 60" or longer allowed per UL requirement. |
---|---|
Recommended For | Liquid or gaseous propane, butane or any combination of these two mixtures up to 350 psi rated working pressure. Can be used for natural gas under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit). Not recommended for residential or office buildings. Contact Denver Product Application (303) 744-5070 for inspection and assembly testing information. Meets UL Standard #21, CAN/CGA-8.1-M86, NFPA 58, Section 8-3, 5. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.66 |