RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).
Part # | 1/4XRL FUEL MASTER LPG VAPOR 125 |
---|---|
Product # | 32200456 |
Description | 1/4XRL FUEL MASTER LPG VAPOR 125 |
UPC | 072053218251 |
Includes Switch Port | false |
Continuous Operating Temperature Range | -30°F to +150°F |
Minimum Bend Radius (in) | 3 |
Min. Burst Pressure (psi) | 625 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (mm) | 13.5 |
Max. Working Pressure | 125 |
Max. Working Pressure (Bar) | 8.6 |
Use | Industrial Hose |
---|
Color | Black |
---|---|
Cover | Type A (Chloroprene). Black. |
Tube | Type C (Nitrile). Black. |
Construction: Cover | Type A (Chloroprene). Black. |
Construction: Design Factor | 5:1 |
Construction: Reinforcement | High tensile synthetic textile cord. |
Construction: Tube | Type C (Nitrile). Black. |
Standards | Underwriters Laboratories Standard No. 569. (Applies to hose assemblies only). |
---|
Recommended For | Flexible connector for conveying low-pressure LPG (vapor only) to many types of farm and industrial heating applications; e.g. space heaters. |
---|---|
Caution | This hose should not be used for liquid LPG or in UL approved appliances such as barbecue grills. |
Customer Pack | 700 |
---|---|
Weight (lbs.) | 0.11 |