The product images shown are Illustrative only and may not be an exact representation of the product.

LP350

LP350 hoses are uniquely designed for use with liquid or gaseous propane, butane or any combination of these two mixtures up to 350 psi rated working pressure. This hose is preferred in propane bobtail delivery truck applications.

  • Sizes-3/16"-3"
  • Working pressures from 125#-350#
  • Tube-Type C Nitrile or type A Chloroprene
  • Cover-Type A Chloroprene
  • Meets UL21 standard

All Parts

1-7 of 7 Items
Part # Product # Description End 1 Type End 2 Type Length Includes Switch Port End 1 Diameter (mm) End 1 Diameter (in) End 2 Diameter (mm) End 2 Diameter (in)
1/4XRL FUEL MASTER LPG VAPOR 125 / 32200456 32200456 1/4XRL FUEL MASTER LPG VAPOR 125 false
12LP350X X50FT / 85738 32201302 12LP350XX50FT false
3/16XRL FUEL MASTER LPG VAPOR 125 / 32200451 32200451 3/16XRL FUEL MASTER LPG VAPOR 125 false
3/8XRL FUEL MASTER LPG VAPOR 125 / 32200461 32200461 3/8XRL FUEL MASTER LPG VAPOR 125 false
4LP350X X50FT / 85717 32201300 4LP350XX50FT false
6LP350X X50FT / 85718 32201123 85718 6LP350Xx50FT false
8LP350X X50FT / 85719 32201301 8LP350XX50FT false
1-7 of 7 Items